Download document () of 20

NGI-S08C2POE8

8-Port Lite Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, 2 GbE SFP Slots, -10° to 60°C, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series managed industrial ethernet switch
Catalog Number
NGI-S08C2POE8
UPC
037332266996
Product Length/Depth
4.72 in
Product Height
6.3 in
Product Width
1.97 in
Product Weight
1.92 lb
Compliances
IEEE Certified
FCC Compliant
CE Marked
RoHS
REACH

Product specifications

Type
  • Fanless
  • Smart Hardened Gigabit PoE Ethernet Switch
Features
Flex Center
Package Contents
NGI-S08C2POE8 8-Port Lite Managed Industrial Gigabit Ethernet Switch
DIN rail-mounting clip (pre-installed)
Product Features
SNMP
Console Port
DHCP Snooping
Redundancy - Dual Power Inputs
Auto MDI/MDIX Crossover Detection
MAC Auto Learning
Storm Control
RMON
TAA Compliant
Product Highlights
RJ45 ports can be repurposed as a console port for access to command line interface
8 auto-negotiable RJ45 and 2 GbE SFP ports connect devices over a LAN
Cloud-based Lamungan platform lets you manage devices via web or mobile app
Industrial-grade switch supports operating temperature range of -10° to 60°C
PoE+ ports deliver up to 30W each with a total PoE budget up to 240W
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
8
Features
Flex Center
Power consumption - max
13 W
Power Consumption Detail
System 13W / PoE Power budget 120W@24VDC, 240W@48VDC
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
240
PoE Supported Ports
8
Ports Detail
8x 10/100/1000Mbps
Voltage Compatibility (VDC)
24-57
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Metal Housing
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-14° to 140°F (-25° to 60°C)
Operating Temperature Range
-14° to 140°F (-25° to 60°C)
Relative Humidity
5 to 95% (non-condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
6A
Network Compatibility Details
Auto-negotiable
Led Indicator
- PWR (Green): for Power, -RPS (Green): for Redundant Power, -ALM (Rad) : for Primary Power or Low I/P voltage, -PoE 1~8th (Green): for supplying power to PD device; -1000 1~8th (Green): for Ethernet speed 1000Mbps, -LNK/ ACT 1~8 th (Green): for data transmitting/receiving, - SFP 9~10 th (Green): for data transmitting/receiving`
SFP Uplink Ports
0
SFP Uplink Ports Detail
2x 100Base-FX/1000Base-X
Switching Capacity
20Gbps (1Gbps Per Port with Full Duplex)
Switching Capacity Details
1Gbps Per Port with Full Duplex
ESD Protection
±8kV air discharge / ±4kV contact discharge
Jumbo Frames
10000
MAC Addresses
8000
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Type 2 PoE+ (30W, IEEE 802.3at)

Export product specification