
Eaton Bussmann series low voltage british standard fuse, 6 A, AC 415 V, V88/F2, 14 x 59 mm, gM
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
NSD32M36
|
EAN |
5027590504898
|
UPC |
051712844499
|
Product Length/Depth |
59 mm
|
Product Height |
18 mm
|
Product Width |
18 mm
|
Product Weight |
16.2 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
BS88 |
Model Code |
36A 415V M/S FUSE
|
Amperage Rating |
6 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Suitable for |
32NNS Safeloc fuse holder
SC32 Safeclip fuse holder |
Fuse type |
NSD
|
Fitted with: |
Offset bladed tags
|
Construction |
BS88/F2
|