
Eaton Bussmann series low voltage british standard fuse, 100A, AC 500 V, 21 x 95 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
OSD100
|
EAN |
5027590505086
|
UPC |
051712840378
|
Product Length/Depth |
95 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Weight |
55.75 g
|
Compliances |
RoHS Compliant
|
Amperage Rating |
100 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Suitable for |
CM100F Red spot fuse holder
SC100 Safeclip fuse holder |
Fuse type |
OSD
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88
|