Knowledge Search
Download document () of 20
We make what matters work

OSD80
OSD 80A 500V AC BS88 gG FUSE

Eaton Bussmann series low voltage british standard fuse, 80A, AC 500 V, 21 x 95 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
OSD80
EAN
5027590505130
UPC
051712840385
Product Length/Depth
95 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
52.85 g
Compliances
RoHS Compliant
Model Code
OSD 80A 500V AC BS88 gG FUSE

Compatible fuse holders

Suitable for
CM100F Red spot fuse holder
SC100 Safeclip fuse holder

Electrical data

Amperage Rating
80 A
Breaking capacity
80 kA
Class
Class gG/gL
Voltage rating
500 V
Voltage type
AC

Product specifications

Application
general industrial applications
Connection
74 mm Fixing Centre
Fitted with:
Offset bolted tags
Fuse type
OSD

Export product specification