Download document () of 20

PB1D
Model code: Eaton Protection Box 1 DIN

Eaton Protection Box 1 DIN, 10A, Input: Schuko, Output: (1) Schuko

General specifications

Product Name
Eaton Protection Box
Catalog Number
PB1D
EAN
3553340667152
Product Length/Depth
98 mm
Product Height
55 mm
Product Width
72.5 mm
Product Weight
0.115 kg
Warranty
2 year
Compliances
CE Marked
EAC
Certifications
IEC/EN 60884-1
IEC/EN 61643-11
Model Code
Eaton Protection Box 1 DIN

More additional specifications

Amperage Rating
10A
Indicator type
Color LED
Material
Plastic
Special features
High end surge protection device implementing Schuko (DIN) socket, IEC 61643-11 compliant, including connected equipment warranty
Type
Surge Suppressor

Outlet surge suppressor specifications

Angle of rotated central insert
Other
Circuit breaker
No
Color
Black/white
Core cross section
0 mm²
Degree of Protection
IP20
Fitted with:
Fuse
Over voltage protection
LED indication
Halogen Free
No
Halogen Free
No
Housing shape
Rectangular
Input connection
Protective contact (SCHUKO)
Internet/tel line protection
No
Material
Plastic
Material quality
Other
NEMA designation
None
Nominal frequency
50-60 Hz
Number of cold device socket outlets
8
Number of NEMA-Outlets
0
Number of NEMA-Outlets
0
Number of outlets
1
Number of outputs (other)
8
Number of socket outlets with protective contact
1
Number of USB connections
0
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Operating voltage
220-250 V
Package contents
  • Surge suppressor device
  • Quickstart guide
Power cord length
0
RAL-number
9003
Residual current circuit breaker
No
Surface finish
Matt/Matte
Surface protection
Other
Surge rating
1500 V
Switchable
Yes
Transparent
No

Surge protective device specifications

Mounting Method
35 mm DIN rail
Phase
Single-phase
Surge current
3000A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.