Photo is representative
Download
Eaton Power Defense molded case circuit breaker accessory key interlock, Key interlock, Use type F kirk lock, PD3 Global, Power Defense, Frame J-K, Power Defense, Frame 3
Product Name |
Eaton Power Defense key interlock
|
Catalog Number |
PDG3XKLKPSF
|
UPC |
786689242206
|
Product Length/Depth |
6.8 in
|
Product Height |
0.7 in
|
Product Width |
5 in
|
Product Weight |
0.6 lb
|
Compliances |
Contact Manufacturer
|
Model Code |
PDG3XKLKPSF
|
Used with |
Power Defense
|
Circuit breaker type |
PD3 Global
|
Frame size |
Frame J-K
|
Series |
Power Defense
|
Frame |
3
|
Type |
Key interlock
|
Special features |
Use type F kirk lock
|