Download document () of 20
We make what matters work

PHV-5R4V255-R

Eaton PHV supercapacitor, 5.4 V, 2.5 F, 0.08 Ω, Vertical Pack

General specifications

Product Name
Eaton PHV cylindrical cell supercapacitor pack
Catalog Number
PHV-5R4V255-R
UPC
051712353816
Product Length/Depth
21.3 mm
Product Height
23 mm
Product Width
11 mm
Product Weight
4.5 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
20.8 x 10.5 x 22.5 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
0.08 Ω
Operating temperature range
-40 °C to +65 °C
Series
PHV
Max voltage
5.4 V
Capacitance
2.5 F
Leakage
24 µA
Energy
36.5 J
Power
91 W
Peak current (1 sec)
5.6 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.