Knowledge Search
Download document () of 20
We make what matters work

PLG100SS

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Stainless steel, 1", Hex head

General specifications

Product Name
Eaton Crouse-Hinds series PLG plug
Catalog Number
PLG100SS
UPC
662277029292
Product Length/Depth
1.16 in
Product Height
1.51 in
Product Width
1.16 in
Product Weight
0.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Type
Hex head
Trade size
1"
Material
Stainless steel

Export product specification