Knowledge Search
Download document () of 20
We make what matters work

PLG2SS

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Stainless steel, 3/4", Recessed hex head

General specifications

Product Name
Eaton Crouse-Hinds series PLG plug
Catalog Number
PLG2SS
UPC
662277085854
Product Length/Depth
1.05 in
Product Height
0.55 in
Product Width
1.05 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Type
Recessed hex head
Trade size
3/4"
Material
Stainless steel

Export product specification