Knowledge Search
Download document () of 20
We make what matters work

PLG7

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Gray iron alloy, 2-1/2", Recessed

General specifications

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG7
UPC
782274565903
Product Length/Depth
2.88 in
Product Height
2.88 in
Product Width
1.07 in
Product Weight
1.36 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Type
Recessed
Trade size
2-1/2"
Material
Gray iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.