Knowledge Search
Download document () of 20
We make what matters work

PLG75SS

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Stainless steel, 3/4", Hex head

General specifications

Product Name
Eaton Crouse-Hinds series PLG plug
Catalog Number
PLG75SS
UPC
662277029285
Product Length/Depth
1.03 in
Product Height
1.17 in
Product Width
1.03 in
Product Weight
0.16 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Type
Hex head
Trade size
3/4"
Material
Stainless steel

Export product specification