Download document () of 20

PV-355A-3L-BU-15

Eaton Bussmann series Fuse-link, high speed, 355 A, DC 1500 V, 3L, 75 x 91 x 201 mm, gPV, UL, IEC, no indicator, bolted connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-355A-3L-BU-15
EAN
5027590369992
Product Length/Depth
201 mm
Product Height
74 mm
Product Width
74 mm
Product Weight
2035 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical data

Amperage Rating
355 A
Voltage rating
1500 Vdc
Interrupt rating
100 kAIC
Class
Class gPV

Product specifications

Application
Photovoltiac systems, inverters ,Photovoltaic array combiners and disconnects
Fuse type
PV-3L-BU-15
Fuse indicator
Non Indicating
Fuse size
3L

Export product specification