Download document () of 20

PV-4A10-1P

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 4A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Single PCB tab

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-4A10-1P
EAN
5027590506229
UPC
051712373500
Product Length/Depth
44 mm
Product Height
38 mm
Product Width
52 mm
Product Weight
12.1 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC Rated
CSA Certified
UL Listed
CCC

Electrical rating

Amperage Rating
4 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
1.5 W

Physical details

Color
White
Fuse type
PV-A10-1P
Material
Ceramic

Compatible fuse holder

Suitable for
CHPV Modular fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.