Knowledge Search
Download document () of 20

QS1610

Eaton Crouse-Hinds series Pauluhn Achiever QS floodlight, Quartz halogen lamp, Tempered glass lens, 304 stainless steel, Trunnion mount, 6x6 optical distribution, 120 Vac, 1000W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QS floodlight
Catalog Number
QS1610
UPC
662276415027
Product Length/Depth
14.25 in
Product Height
14.75 in
Product Width
7.38 in
Product Weight
18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Quartz halogen
Material
304 stainless steel
Wattage
1000W
Mounting Method
Trunnion
Optical distribution
6x6
Voltage rating
120 Vac
Lens material
Tempered glass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Email:  EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100