Knowledge Search
Download document () of 20

RAC75HD

Eaton Crouse-Hinds series RAC right angle type conduit clamp, Rigid/IMC, Iron, Hot dip galvanized finish, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series RAC right angle type conduit clamp
Catalog Number
RAC75HD
UPC
784564255013
Product Length/Depth
2.81 in
Product Height
0.75 in
Product Width
2.25 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
3/4"
Material
Iron
Finish
Hot dip galvanized
Type
Right angle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.