UPS Replacement 36VDC Battery Cartridge for select Tripp Lite SLT UPS
| Product Name |
Eaton Tripp Lite series battery pack
|
| Catalog Number |
RBC36-SLT
|
| UPC |
037332127136
|
| Product Length/Depth |
11.4 in
|
| Product Height |
4.6 in
|
| Product Width |
6.5 in
|
| Product Weight |
18.8 lb
|
| Compliances |
RoHS
|
| Package contents |
One pre-assembled battery pack consisting of three 12V batteries
|
| Relative humidity |
0-95% non-condensing
|
| Product Highlights |
Certified premium battery cartridge
Rugged leak-proof construction Maintenance free Wide operating temperature range Pre-assembled and wired battery kit offers simple installation |
| Typical Battery Life |
3-5 years, depending on UPS operating conditions
|
| Dc Voltage |
36
|
| Operating Elevation |
0-10000 ft. (0-3000 m)
|
| Storage Elevation |
0-50,000 FEET
|