Eaton RL1011 inductor, 15.49 uH, 2.9 A Irms, 3.8 A ISAT, 37 mΩ resistance, THT mounting, Ferrite, 2-pins, 800 qty.
| Product Name |
Eaton RL1011 inductor
|
| Catalog Number |
RL1011-150-R
|
| UPC |
051712497763
|
| Product Length/Depth |
9.5 mm
|
| Product Height |
10.5 mm
|
| Product Width |
9.5 mm
|
| Product Weight |
2.5 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
THT
|
| IRMS |
2.9 A
|
| ISAT |
3.8 A
|
| Package Quantity |
800
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
37 mΩ
|
| Series |
RL1011
|
Support from Eaton
Technical support