Eaton RL1218 inductor, 1000 uH, 0.677 A Irms, 0.992 A ISAT, 1200 mΩ resistance, THT mounting, Ferrite, 2-pins, 800 qty.
| Product Name |
Eaton RL1218 inductor
|
| Catalog Number |
RL1218-102-R
|
| UPC |
051712513845
|
| Product Length/Depth |
12.2 mm
|
| Product Height |
18 mm
|
| Product Width |
12.2 mm
|
| Product Weight |
6.8 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
THT
|
| IRMS |
0.677 A
|
| ISAT |
0.992 A
|
| Package Quantity |
800
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
1200 mΩ
|
| Series |
RL1218
|
Support from Eaton
Technical support