Download document () of 20
We make what matters work

RL1218-150-R

Eaton RL1218 inductor, 15 uH, 4.05 A Irms, 8 A ISAT, 34 mΩ resistance, THT mounting, Ferrite, 2-pins, 800 qty.

General specifications

Product Name
Eaton RL1218 inductor
Catalog Number
RL1218-150-R
UPC
051712513869
Product Length/Depth
12.2 mm
Product Height
18 mm
Product Width
12.2 mm
Product Weight
6.8 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
4.05 A
ISAT
8 A
Package Quantity
800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
34 mΩ
Series
RL1218

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us