Download document () of 20
We make what matters work

RL1218-221-R

Eaton RL1218 inductor, 220 uH, 1.53 A Irms, 2.1 A ISAT, 241 mΩ resistance, THT mounting, Ferrite, 2-pins, 800 qty.

General specifications

Product Name
Eaton RL1218 inductor
Catalog Number
RL1218-221-R
UPC
051712513906
Product Length/Depth
12.2 mm
Product Height
18 mm
Product Width
12.2 mm
Product Weight
6.8 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
1.53 A
ISAT
2.1 A
Package Quantity
800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
241 mΩ
Series
RL1218

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us