
Eaton Bussmann series low voltage British standard fuse holder, LV, 20 A, AC 690 V, BS88/A1, 1P, BS, back stud connected, white
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
RS20P-GWH
|
EAN |
5027590506861
|
UPC |
051712418898
|
Product Length/Depth |
114 mm
|
Product Height |
79 mm
|
Product Width |
27 mm
|
Product Weight |
182 g
|
Compliances |
CE
|
Certifications |
Not Applicable
|
Amperage Rating |
20 A
|
Voltage rating at AC |
660-690 V a.c.
|
Voltage rating at DC |
460 V d.c.
|
Model |
Red Spot
|
Connection |
Back stud
Back stud connected |
Number of poles |
Single-pole
|
Fuse type |
NITD
NIT |