Download document () of 20
To be discontinued

S8-24MCCH-FW

Eaton Wheelock S8 speaker strobe, xenon, ceiling, white, FIRE, clear lens, 115/177 cd, 25/70V, indoor

General specifications

Product Name
Eaton Wheelock S8 speaker strobe
Catalog Number
S8-24MCCH-FW
UPC
786697000560
Product Length/Depth
3.53 in
Product Height
12.8 in
Product Width
12.8 in
Product Weight
3.12 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
FCC
ULC
UL
CSFM
Mounting Method
Ceiling
Housing color
White
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.300/0.420
Frequency range - max
4000 Hz
Frequency range - min
400 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2, 4, 8
Lettering
FIRE
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) and maximum humidity of 93%
Indoor/outdoor
Indoor
Candela settings
115 cd
177 cd
Voltage
25 V
70 V
Application
Sleeping areas
Sound level (dBA)
75/81/84/87/90/93

Export product specification