Download document () of 20

S8-70/25

Eaton Wheelock S8 speaker, ceiling, white, no lettering, 25/70V, indoor

General specifications

Product Name
Eaton Wheelock S8 speaker
Catalog Number
S8-70/25
UPC
786697000522
Product Length/Depth
0.28 in
Product Height
12.8 in
Product Width
12.8 in
Product Weight
3.1 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
CSFM
UL
FCC
Mounting Method
Ceiling
Housing color
White
Housing material
UV stabilized plastic
Frequency range - max
4000 Hz
Frequency range - min
400 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2, 4, 8
Lettering
No lettering
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) and maximum humidity of 93%
Indoor/outdoor
Indoor
Voltage
70 V
25 V
Application
Sleeping areas
Sound level (dBA)
75/81/84/87/90/93

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.