Knowledge Search
Download document () of 20
We make what matters work

SC20PWH
SAFECLIP 20A BACK STUD CONNECTED WHITE

Fuse accessory, Fuse-holder, low voltage, 20 A, AC 550 V, BS88/E1, 1P, BS, back stud connected, white, fuse-link SSD, BS88-2, Optional accessories copper links, padlockable inserts and adaptor carriers

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SC20PWH
EAN
5027590508865
UPC
051712419444
Product Length/Depth
25 mm
Product Height
87 mm
Product Width
71 mm
Product Weight
94.8 g
Compliances
Contact factory
Model Code
SAFECLIP 20A BACK STUD CONNECTED WHITE

Compatible fuse

Fuse type
SSD

Electrical data

Amperage Rating
20 A
Voltage rating at AC
550 V a.c.

Product specifications

Connection
Back stud connected
Model
Safeclip
Number of poles
Single-pole

Export product specification