Download document () of 20
We make what matters work

SC240RT

Eaton Supercharger 240VDC for 9PX/9SX 8kVA and 11kVA, Rack/tower, 3U

General specifications

Product Name
Eaton 9PX Accessories Supercharger
Catalog Number
SC240RT
UPC
743172040503
Product Length/Depth
96 cm
Product Height
31 cm
Product Width
60 cm
Product Weight
0.001 kg
Compliances
CE Marked
Certifications
cULus Listed
NOM

Product specifications

Rack size
3U
Color
Black/silver
Rack mounting kit
Yes
Package contents
SC240RT Supercharger, 240VDC
Type of Accessory
Other
Used with
9PX 8-11K 208V models, 9PX 8-11kVA  Models, 9SX 8-11kVA  Models, 9PX 3:1 6-11kVA Models,
Input connection
Hardwired/fixed connection
Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Max number of battery packs
12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.