Knowledge Search
Download document () of 20
We make what matters work

SC63P
SAFECLIP 63A BACK STUD CONNECTED BLACK

Fuse accessory, Fuse-holder, low voltage, 63 A, AC 550 V, BS88/F2, 1P, BS, back stud connected, black, fuse-link ESD, BS88-2

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SC63P
EAN
5027590509510
UPC
051712419598
Product Length/Depth
96 mm
Product Height
104 mm
Product Width
30 mm
Product Weight
247.1 g
Compliances
Contact factory
Model Code
SAFECLIP 63A BACK STUD CONNECTED BLACK

Compatible fuse

Fuse type
ESD

Electrical data

Amperage Rating
63 A
Voltage rating at AC
550 V a.c.

Product specifications

Connection
Back stud connected
Model
Safeclip
Number of poles
Single-pole

Export product specification