Download document () of 20

SCRW,SHHM 1/4X3/4 ZN

Eaton B-Line series slotted hex head machine screw, 0.75" H x 0.25" D, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series slotted hex head machine screw
Catalog Number
SCRW,SHHM 1/4X3/4 ZN
UPC
781011417031
Product Height
0.75 in
Product Weight
0.011 lb
Certifications
Not Applicable

Model

Product Category
Hardware
Type
Hex head machine screws

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification