Download document () of 20
We make what matters work

SD10-R47-R

Eaton SD inductor, 0.45 uH, 2.59 A Irms, 3.54 A ISAT, 29 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD10 inductor
Catalog Number
SD10-R47-R
UPC
051712891882
Product Length/Depth
5.2 mm
Product Height
1 mm
Product Width
5.2 mm
Product Weight
0.098 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.59 A
ISAT
3.54 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
25 mΩ
Series
SD

Export product specification