Download document () of 20
We make what matters work

SD14-1R2-R

Eaton SD inductor, 1.23 uH, 3.2 A Irms, 3.96 A ISAT, 28 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD14 inductor
Catalog Number
SD14-1R2-R
EAN
5027590127295
UPC
051712892322
Product Length/Depth
5.2 mm
Product Height
1.45 mm
Product Width
5.2 mm
Product Weight
0.15 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.7 A
ISAT
3.35 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
34 mΩ
Series
SD

Export product specification