Eaton SD53 inductor, 1.1 uH, 3.25 A Irms, 4.8 A ISAT, 20 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2600 qty.
| Product Name |
Eaton SD53 inductor
|
| Catalog Number |
SD53-1R1-R
|
| UPC |
051712829298
|
| Product Length/Depth |
5.2 mm
|
| Product Height |
3 mm
|
| Product Width |
5.72 mm
|
| Product Weight |
0.24 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
3.25 A
|
| ISAT |
4.8 A
|
| Package Quantity |
2600
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
20 mΩ
|
| Series |
SD53
|