Eaton SD6030 inductor, 32 uH, 1.26 A Irms, 0.75 A ISAT, 189 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2000 qty.
| Product Name |
Eaton SD6030 inductor
|
| Catalog Number |
SD6030-330-R
|
| UPC |
051712827607
|
| Product Length/Depth |
6 mm
|
| Product Height |
3 mm
|
| Product Width |
6 mm
|
| Product Weight |
0.35 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
1.26 A
|
| ISAT |
0.75 A
|
| Package Quantity |
2000
|
| Material |
Ferrite
|
| Frequency rating |
Up to 1 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
189 mΩ
|
| Series |
SD6030
|