Download document () of 20
We make what matters work

SDCH1V5020-331M-R

Eaton Semi-Shielded IND, IND, SDCH1V5020, 330nH, 0.27A, 2 PADS, SMT

General specifications

Product Name
Eaton SDCH semi-shielded power inductor
Catalog Number
SDCH1V5020-331M-R
UPC
051712818773
Product Length/Depth
5.2 mm
Product Height
2 mm
Product Width
5.2 mm
Product Weight
0.188 g
Compliances
RoHS Compliant

Product specifications

Type
Semi-shielded power inductor
IRMS
0.25 A
ISAT
0.27 A
Temperature rating
-40 to 125 °C
Inductance
330 μH
Inductance - tolerance
±20 %
Resistance - max
3680 mΩ

Export product specification