Download document () of 20
We make what matters work

SDCH1V5040-331M-R

Eaton Semi-Shielded IND, SDCH1V5040, 330nH, 0.4A, 2 PADS, SMT

General specifications

Product Name
Eaton SDCH semi-shielded power inductor
Catalog Number
SDCH1V5040-331M-R
UPC
051712818940
Product Length/Depth
5.2 mm
Product Height
4.1 mm
Product Width
5.2 mm
Product Weight
0.338 g
Compliances
RoHS Compliant

Product specifications

Type
Semi-shielded power inductor
IRMS
0.35 A
ISAT
0.4 A
Temperature rating
-40 to 125 °C
Inductance
330 μH
Inductance - tolerance
±20 %
Resistance - max
2530 mΩ

Export product specification