Download document () of 20
We make what matters work

SDQ12-1R5-R

Eaton SDQ inductor, 1.69 uH, 0.847 A Irms, 1.17 A ISAT, 200 mΩ resistance, SMT mounting, Ferrite, 4-pins, 3800 qty.

General specifications

Product Name
Eaton SDQ12 inductor
Catalog Number
SDQ12-1R5-R
UPC
051712890083
Product Length/Depth
5.2 mm
Product Height
1.2 mm
Product Width
5.2 mm
Product Weight
0.11 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.847 A
ISAT
1.17 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
200 mΩ
Terminals
348.1 mΩ
Series
SDQ

Export product specification