Download document () of 20
We make what matters work

SLWN1/2SS6

Eaton B-Line series Buzznut ATR nut, 0.5670" H x 1.5750" L x 1.5750" W, Steel, Stainless steel type 316, 1/2"-13 bolt size

General specifications

Product Name
Eaton B-Line series Buzznut ATR nut
Catalog Number
SLWN1/2SS6
UPC
782051499810
Product Length/Depth
1.575 in
Product Height
0.567 in
Product Width
1.575 in
Product Weight
0.188 lb
Certifications
Not Applicable

Application

Application
Can be installed at any ATR position on the ATR

Model

Bolt/thread/rod size
1/2"-13
Product Category
Hardware
Type
Buzznut

Material/finish

Finish
Stainless steel type 316
Material
Steel

Export product specification