Download document () of 20

SMS18RDH1

Cable receptacle with integrated strain relief hood; SMS18RDH1

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS18RDH1
Product Length/Depth
55.2 mm
Product Height
35.5 mm
Product Width
16.2 mm
Product Weight
12.4 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
18
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Free Hanging
Number Of Contacts
18
Number of cavity #16
18

Export product specification