Download document () of 20

SMS4R3

Flame retardant panel mount receptacle; SMS4R3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS4R3
Product Length/Depth
25 mm
Product Height
15.2 mm
Product Width
21.2 mm
Product Weight
3.1 g

Product specifications

Environmental conditions
Fire & Smoke
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
4
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
4
Number of cavity #16
4

Export product specification