Download document () of 20

SMS4RDH3

Flame retardant receptacle with integrated strain relief hood; SMS4RDH3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS4RDH3
Product Length/Depth
49.2 mm
Product Height
9.9 mm
Product Width
21.2 mm
Product Weight
4.4 g

Product specifications

Environmental conditions
Fire & Smoke
Flammability rating UL94 V0
REACH
RoHS
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
4
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Free Hanging
Number Of Contacts
4
Number of cavity #16
4

Export product specification