Cable receptacle with integrated strain relief hood; SMS9RDH1
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS9RDH1
|
Product Length/Depth |
52.2 mm
|
Product Height |
20 mm
|
Product Width |
16.2 mm
|
Product Weight |
6.6 g
|
Environmental conditions |
REACH
RoHS Flammability rating UL94 V0 |
Backshell type |
Strain Relief
|
Connector accessory option |
Integrated with connector
|
Connector type |
Receptacle
|
Contact delivery |
Not delivered
|
Contact type |
Crimp
|
Coupling type |
Push-Pull
|
Degree of protection |
IP30
|
Layout |
9
|
Shell material |
Plastic
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-55 °C
|
Receptacle type |
Free Hanging
|
Number Of Contacts |
9
|
Number of cavity #16 |
9
|