SmartRack Vertical Cable Manager for 42U, 45U and 48U Enclosures - Multiple Long Fingers, Black
| Product Name |
Eaton Tripp Lite series SmartRack cable management
|
| Catalog Number |
SRCABLEVRTL
|
| UPC |
037332291349
|
| Product Length/Depth |
86.74 in
|
| Product Height |
8.78 in
|
| Product Width |
2 in
|
| Product Weight |
8.5 lb
|
| Compliances |
EIA-310-E
RoHS |
| Accessory Class |
Rack accessories
|
| Package contents |
|
| Product Highlights |
Conforms with wide and extra-wide 42U to 48U racks from 750 mm to 800 mm
Finger guides and extenders allow easy routing and separation of bundled cables Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack Constructed using cold-rolled steel with a black finish to match your black rack Maintains proper bend radius within the rack to eliminate stress on the cables |
| Cable Manager Form Factor |
Vertical
|