Download document () of 20

ST0720200T4C

Eaton Model 72 Basket Strainer, Simplex, 2" #72 125#THD CI STD, Cast, Cast iron, 13.8 Bar, DIN flange 2"

General specifications

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST0720200T4C
Product Length/Depth
171 mm
Product Height
340 mm
Product Width
222 mm
Product Weight
13 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Cast iron
Connection size (inlet/outlet)
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.