Download document () of 20
We make what matters work

STARLED-013

StarLED 20m Viewing Distance, Maintained/ Non Maintained, IP42, 150 lm, Mains Lighting up to 100 lm, 1H Autonomy, Manual Test, 3 Adhesive Exit Legends (L,R,D)

General specifications

Product Name
Eaton SafeLite emergency luminaire
Catalog Number
STARLED-013
EAN
3660191606428
Product Length/Depth
270 mm
Product Height
49 mm
Product Width
119 mm
Product Weight
0.32 kg
Warranty
Refer to warranty document.
Compliances
Packaging Directive
Certifications
CE

Batteries specifications

Degree of protection
IP42

Emergency luminaires specifications

Apparent Power At Mains Operation
3.2 VA
Autonomy
1 hour
Built-in height/depth
49 mm
Built-in Length
270 mm
Built-in Width
119 mm
Color housing
White
Color of light
White
Color rendering index (CRI)
70-79
Color temperature
5053 K
Color temperature - max
5053 K
Color temperature - min
5053 K
Conductor cross section
2.5
Connection type
Plug-in connection
Constant light output (CLO)
No
Effective power at mains operation
2.7 W
Energy efficiency class
A
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Energy efficiency class of the light source according to EU regulation 2019/2015
A
Exchangeable control gear
No
Function
Escape route lighting/signage
Impact strength
IK04
Kind of luminaire
Safety and exit sign luminaire
Labelling type
Sticker
Lamp holder
None
Lamp type
LED not exchangeable
Light distributor
Reflector
Limited surface temperature
No
Luminaire With Limited Surface Temperature, Sign D
No
Luminous flux at emergency operation
50 lm
Material cover
Plastic, transparent
Material housing
Plastic
Max. system power
2.7 W
Mode
Maintained / Non-Maintained (M / NM)
Monitoring equipment
None
Mounting Method
Surface mounting/recessed mounting
Nominal operation time - max
1 hour
Nominal operation time - min
1 hour
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Number of lighting heads
8
Number Of Poles (Numeric)
2
Operating voltage - max
240 V
Operating voltage - min
220 V
Pictogram included
True
Power consumption mains operation - apparent power (VA)
3.2 VA
Power consumption mains operation - effective power (W)
2.7 W
Power factor
0.84
Power supply system
Peripheral (individual battery)
RAL-Number (Similar) Housing
9003
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated life time L70/B10 at 25 °C
60000 hour
Rated life time L70/B50 at 25 °C
60000 hour
Rated Luminous Flux Acc. IEC 62722-2-1
150 lm
Suitable for continuous circuit
No
Suitable for number of lamps
1
Suitable for standby switching
No
Type of control gear
Electronic transformer
Type of indicator
Only single-sided
Type of wiring
Suitable for through wiring
Viewing distance
20 m
Voltage type
AC
Wiring system
Continuous circuit/emergency circuit
With light source
Yes
With remote control
No
With remote switch connection
No

Mechanical accessories specifications

Battery quality
NiCd
Built-in height/depth
49 mm
Built-in Length
270 mm
Built-in Width
119 mm
Color temperature - min
5053 K
Conductor cross section
2.5
Connection type
Plug-in connection
Constant light output (CLO)
No
Degree of protection
IP42
Energy efficiency class
A
Exchangeable control gear
No
Function
Escape route lighting/signage
Impact strength
IK04
Labelling type
Sticker
Lamp holder
None
Lamp type
LED not exchangeable
Light distributor
Reflector
Material cover
Plastic, transparent
Monitoring equipment
None
Mounting Method
Surface mounting/recessed mounting
Nominal operation time - max
1 hour
Nominal operation time - min
1 hour
Number of lighting heads
8
Power factor
0.84
Power supply system
Peripheral (individual battery)
RAL-Number (Similar) Housing
9003
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated Luminous Flux Acc. IEC 62722-2-1
150 lm
Suitable for continuous circuit
No
Suitable for number of lamps
1
Suitable for standby switching
No
Max. system power
2.7 W
Type of wiring
Suitable for through wiring
Voltage type
AC
With light source
Yes
With remote control
No
With remote switch connection
No

More additional specifications

Viewing distance
20 m

Technical accessories specifications

Light distributor
Reflector
Mounting Method
Surface mounting/recessed mounting
Voltage type
AC
Degree of protection
IP42

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.