Photo is representative
Download
Eaton Crouse-Hinds series Myers metric to NPT adapter, Zinc, M32 - 1"
| Product Name |
Eaton Crouse-Hinds series Myers metric to NPT adapter
|
| Catalog Number |
STM 3
|
| UPC |
784731103024
|
| Product Length/Depth |
1.99 in
|
| Product Height |
1.99 in
|
| Product Width |
1.85 in
|
| Product Weight |
0.32 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Trade size |
M32-1"
|
| Material |
Zinc
|