Knowledge Search
Download document () of 20
We make what matters work

SW14

Eaton Crouse-Hinds series EDS replacement switch, 20A, Two-pole, Factory sealed, Cutler-Hammer switch

General specifications

Product Name
Eaton Crouse-Hinds series EDS replacement switch
Catalog Number
SW14
UPC
782274953267
Product Length/Depth
5.3 in
Product Height
6.6 in
Product Width
4.6 in
Product Weight
1.27 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Number of poles
Two-pole
Amperage Rating
20A
Special features
Factory sealed
Type
Cutler-Hammer switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.