Knowledge Search
Download document () of 20
We make what matters work

SW7

Eaton Crouse-Hinds series EDS replacement switch, 20A, Three-pole, Factory sealed, 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS replacement switch
Catalog Number
SW7
UPC
782274953120
Product Length/Depth
5.3 in
Product Height
6.6 in
Product Width
4.6 in
Product Weight
1.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Number of poles
Three-pole
Voltage rating
600 Vac
Amperage Rating
20A
Special features
Factory sealed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.