Knowledge Search
Download document () of 20
We make what matters work

SWB6

Eaton Crouse-Hinds series Champ FMV/PFM slipfitter adapter, Wall mount

General specifications

Product Name
Eaton Crouse-Hinds series Champ FMV/PFM slipfitter wall mount adapter
Catalog Number
SWB6
UPC
782274056678
Product Length/Depth
13 in
Product Height
9.75 in
Product Width
12 in
Product Weight
10.44 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Mounting
Wall Mount

Export product specification

Need product support?

Support from Eaton

Email:  EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100