Download document () of 20

TA801MA

Eaton molded case circuit breaker accessory terminal, Optional Al/Cu pressure terminals, 800 A, (2) 500-750 kcmil Cu/Al, For type MAM, HMAM, MAMH breakers, Frame J-K

General specifications

Product Name
Eaton molded case circuit breaker accessory terminal
Catalog Number
TA801MA
UPC
786679679289
Product Length/Depth
3.2 in
Product Height
4.5 in
Product Width
2.5 in
Product Weight
0.75 lb
Certifications
UL Listed

Product specifications

Used with
For type MAM, HMAM, MAMH breakers
Amperage Rating
800 A
Frame size
Frame J-K
Wire size
(2) 500-750 kcmil Cu/Al
Type
Optional Al/Cu pressure terminals

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.