Eaton Bussmann series low voltage british standard fuse, 63 A, AC 415 V, DC 250 V, 27 x 129 mm, gM
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TBC63M100
|
EAN |
5027590513227
|
Product Length/Depth |
221 mm
|
Product Height |
54 mm
|
Product Width |
134 mm
|
Product Weight |
91.15 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
63 A
|
Voltage rating |
415 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Fuse type |
TBC
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88
|