Photo is representative
Download
Eaton Bussmann series low voltage british standard fuse, 100 A, AC 660 V, DC 460 V, V88/A4, 26 x 110 mm, gM
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TCP100M200A
|
EAN |
5027590513401
|
UPC |
051712485135
|
Product Length/Depth |
111 mm
|
Product Height |
34 mm
|
Product Width |
34 mm
|
Product Weight |
197.7 g
|
Compliances |
Not Applicable
|
Certifications |
IEC Rated
|
Amperage Rating |
100 A
|
Voltage rating |
660 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Suitable for |
RS100 Red spot fuse holder
|
Fuse type |
TCP
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A4
|