Download document () of 20

TFRN01-SB

Fuse-base, LV, 16 A, AC 400 V, D01, 3P, IEC, screw mount, suitable wire 1.5 - 4 mm2, M4 o/p terminal, M4 i/p terminal

General specifications

Product Name
Eaton Bussmann series low voltage D0 three-pole fuse base
Catalog Number
TFRN01-SB
EAN
5027590514040
Product Length/Depth
53 mm
Product Height
40 mm
Product Width
80.8 mm
Product Weight
208 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636

Electrical data

Amperage Rating
16 A
Voltage rating
400 V

Product specification

Number of poles
Three-pole
Fuse size
D01
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
D01

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.